Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V32AMFWLB660EN21 (LEFT)

DG4V 3 2A M S5 FTWL H2 6 0, DG4V32AMS5FTWLH260

02-110022

Model code: DG4V32AMS5FTWLH260


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionFLY.LEAD TERM. BLOCK 1/2" NPTFlying lead wired terminalblock & 1/2" NPT thread wiring housing
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V32AMS5FTWLH260
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.570
Product length in5.750
Product length mm146.050
Product width in1.800
Product width mm45.72
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorYESYes
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR10
Tank port rating PSI145
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4