
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Interface | ISO4401-07 |
| Product height in | 7.360 |
| Product height mm | 186.944 |
| Product length in | 7.800 |
| Product length mm | 198.120 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| Stage | Two stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |