Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 Series |
| Electrical Connection | Flying lead coil |
| Energ Time | 20-40 ms |
| Flow rate upto GPM | 25.0 |
| Flow rate upto LPM | 95.0 |
| Fluid cleanliness | 20/18/15 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-05 |
| Manual override | None |
| Model Code 1 | F3DG4S4012CB60 |
| Performance | Standard performance |
| Pressure rating BAR | 250 |
| Pressure rating PSI | 3600.00 |
| Product height in | 5.410 |
| Product length in | 12.540 |
| Product length mm | 318.516 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Seal Type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring arrangement | Spring centred, three position |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70.0 |
| Tank port rating PSI | 1000 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | 20 |
| Working temp min F | 70 |