Vickers by Danfoss DG4S4-01 60 Design Directional Control Valves Single Stage PA5DG4S4W016BB60 (RIGHT)

PA5DG4S4LW 012N B 60, PA5DG4S4LW012NB60

02-119614

Model code: PA5DG4S4LW012NB60


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Electrical Connection5-PIN CONNECTOR5-Pin connector
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1PA5DG4S4LW012NB60
Product height in5.410
Product length in8.360
Product length mm212.344
Product width in2.580
Product width mm65.532
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve