Vickers by Danfoss DG4S4 Series Directional Control Valves Single Stage DG4S4WT018CH60 (RIGHT)

PBDG4S4L 0133C B 60, PBDG4S4L0133CB60

02-119835

Model code: PBDG4S4L0133CB60


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Design Series60 Series
Electrical ConnectionInstaplug male and female receptacle
Indicator lightYes
InterfaceISO4401-05/NFPA D05
Model Code 1PBDG4S4L0133CB60
Product height in5.410
Product length in6.840
Product length mm173.736
Product width in2.580
Product width mm65.532
Seal TypeBuna-N
Spool TypeSpool 33
Spring arrangementSpring centred, three position
StageSingle stage
Valve mount typeSubplate/manifold mounted
Valve TypeDirectional control valve