
DG4S4LW 012A B 60 LH, DG4S4LW012AB60LH
02-119978
Model code: DG4S4LW012AB60LH
Recommended replacement: 02-342374
02-119978
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Indicator light | Yes |
| Interface | ISO4401-05/NFPA D05 |
| Model Code 1 | DG4S4LW012AB60LH |
| Product height in | 5.410 |
| Product length in | 12.540 |
| Product length mm | 318.516 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Seal Type | Buna-N |
| Spool Type | Spool 2 |
| Spring arrangement | Spring offset P-A |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |