Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Electrical connection | Instaplug male and female receptacle |
| Indicator Light | Yes |
| Interface | ISO4401-05/NFPA D05 |
| Model Code 1 | PBDG4S4L012CB60 |
| Product height in | 3.850 |
| Product length in | 6.840 |
| Product length mm | 173.736 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred, three position |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
