Vickers by Danfoss DG4S2-01 60 Design Directional Control Valves Single Stage DG4S2L012AB60 (RIGHT)

DG4S4L 012A B 60 LH, DG4S4L012AB60LH

02-127753

Model code: DG4S4L012AB60LH


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Indicator LightYESYes
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1DG4S4L012AB60LH
Product height in5.410
Product length in6.840
Product length mm173.736
Product width in2.580
Product width mm65.532
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET P-ASpring offset P-A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve