DG5S4-02-2N-M-FTWL-B5-20, DG5S4022NMFTWLB520-product-details

DG5S4-02-2N-M-FTWL-B5-20, DG5S4022NMFTWLB520

02-134930

Model code: DG5S4022NMFTWLB520


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating110 VAC 50Hz/120 VAC 60Hz
Design Series20 Series
Electrical connectionFlying lead wired terminalblock & 1/2" NPT thread wiring housing
Ext pilot pressureInternal
Flow rate upto GPM30.0
Flow rate upto LPM115.0
Fluid cleanliness20/18/15 micron
Fluid compatibilityPetroleum oils
Indicator LightYes
Int pilot drainExternal
InterfaceISO4401-05
Manual overridePlain
Model Code 1DG5S4022NMFTWLB520
PerformanceStandard performance
Pressure ratiing PSI3000
Pressure rating BAR210
Product height in6.320
Product height mm160.528
Product length in7.870
Product length mm199.898
Product width in2.630
Product width mm66.802
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Special FeaturesNone
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementNo spring detented
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR100
Tank port rating PSI1450
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C65
Working temp max F150
Working temp min C-18
Working temp min F0