
DG5V-7-2A-M-U-C6-30, DG5V72AMUC630
02-138042
Model code: DG5V72AMUC630
Recommended replacement: 848AN00120A
02-138042
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 220 VAC 50Hz |
| Design Series | 30 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 80.0 |
| Flow rate upto LPM | 300.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Gauge Port Thread Type | 0.3125 - 24UNF |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V72AMUC630 |
| Performance | High performance |
| Power Consumption | 54 VA |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 7.170 |
| Product height mm | 182.118 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |