
DG5V-7-2A-T-M-U-C6-30, DG5V72ATMUC630
02-138547
Model code: DG5V72ATMUC630
Recommended replacement: 848AN00113A
02-138547
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V72ATMUC630 |
| Performance | Standard performance |
| Product height in | 7.170 |
| Product height mm | 182.118 |
| Product length in | 7.800 |
| Product length mm | 198.120 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end |
| Stage | Two stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |