
DG4V-3S-3C-M-U-B5-60, DG4V3S3CMUB560
02-138554
Model code: DG4V3S3CMUB560
Recommended replacement: 870115
02-138554
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S3CMUB560 |
| Performance | Standard performance |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 3.420 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 3 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |