Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 Series |
| Electrical Connection | Instaplug male and female receptacle |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 60.0 |
| Flow rate upto LPM | 227.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | Yes |
| Int pilot drain | External |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5S4042NMFPBWLB560 |
| Performance | Standard performance |
| Pressure rating BAR | 210 |
| Pressure rating PSI | 3000 |
| Product height in | 6.510 |
| Product height mm | 165.354 |
| Product length in | 8.480 |
| Product length mm | 215.392 |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 100 |
| Tank port rating PSI | 1450 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
