DG4S4 012A H 60 S324, DG4S4012AH60S324-product-details

DG4S4 012A H 60 S324, DG4S4012AH60S324

02-144092

Model code: DG4S4012AH60S324


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionFLYING LEAD COILFlying lead coil
Energ Time50-60 MS50-60 ms
Flow rate upto GPM25.0
Flow rate upto LPM95.0
Fluid Cleanliness20/18/15 MICRON20/18/15 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-05ISO4401-05
Manual overrideNONENone
Model Code 1DG4S4012AH60S324
PerformanceSTANDARD PERFORMANCEStandard performance
Pressure rating BAR250
Pressure rating PSI3600
Product height in5.080
Product length in12.540
Product length mm318.516
Product width in2.580
Product width mm65.532
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresCSA APPROVEDCSA approved
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSETSpring offset
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR70.0
Tank port rating PSI1000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C50
Working temp max F122
Working temp min C20
Working temp min F70