Product specifications
Characteristic | Value |
---|---|
Actuation type | Roller cam operated |
Brand | Vickers by Danfoss |
Coil Rating | None |
Design Series | 60 Series |
Electrical connection | None |
Flow rate upto GPM | 20.0 |
Flow rate upto LPM | 75.0 |
Fluid cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum oils |
Indicator Light | No |
Interface | ISO4401-03 |
Manual override | None |
Model Code | DG20V30A260 |
Model Code 1 | DG20V30A260 |
Performance | Standard performance |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal type | Viton |
Solenoid Energising ID | None |
Special features | None |
Spool Position Monitor | No |
Spool Type | Spool 0 |
Spring Arrangement | Spring offset end to end |
Stage | Single stage |
Surge Suppr Damper | No |
Tank port rating BAR | 6.9 |
Tank port rating PSI | 100 |
Valve mount type | Subplate/manifold mounted |
Valve type | Directional control valve |
Working temp max C | 65 |
Working temp max F | 150 |
Working temp min C | -18 |
Working temp min F | 0 |