Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 12 VDC | 12 VDC |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | FLY.LEAD TERM. BLOCK 1/2" NPT | Flying lead wired terminalblock & 1/2" NPT thread wiring housing |
| Energ Time | 45-28 MS | 45-28 ms |
| Flow rate upto GPM | 21.0 | |
| Flow rate upto LPM | 80.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | YES | Yes |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V36CVMFTWLG760 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 30 WATT | 30 watt |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 3.570 | |
| Product length in | 8.660 | |
| Product length mm | 219.964 | |
| Product width in | 1.800 | |
| Product width mm | 45.72 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | SOL A PORT A/SOL B PORT B | Sol A port A/Sol B port B |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 6 | Spool 6 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 210.0 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
