DG4V 3S 2N M FTW B5 60, DG4V3S2NMFTWB560
02-146407
Model code: DG4V3S2NMFTWB560
Recommended replacement: 02-311431
02-146407
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | FLY.LEAD TERM. BLOCK 1/2" NPT | Flying lead wired terminalblock & 1/2" NPT thread wiring housing |
| Energ Time | 18-32 MS | 18-32 ms |
| Flow rate upto GPM | 10.5 | |
| Flow rate upto LPM | 40.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V3S2NMFTWB560 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Power Consumption | 49VA 50HZ - 48VA 60HZ | 49VA 50HZ - 48VA 60HZ |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 3.570 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Seal type | VITON | Viton |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | NO SPRING DETENTED | No spring detented |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 100 | |
| Tank port rating PSI | 1450 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |