DG4V 3 48N M KUP1D1 G7 60-EN57, DG4V348NMKUP1D1G760EN57-product-details

DG4V 3 48N M KUP1D1 G7 60-EN57, DG4V348NMKUP1D1G760EN57

02-146615

Model code: DG4V348NMKUP1D1G760EN57


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating12 VDC
Design Series60 Series
Electrical connectionTop exit flying lead
Energ Time45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator lightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V348NMKUP1D1G760EN57
PerformanceHigh performance
Power Consumption30 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresEN57 - various
Spool Position MonitorNo
Spool TypeSpool 48
Spring arrangementNo spring detented
StageSingle stage
Surge Suppr DamperYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4