Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | LEVER OPERATED | Lever/knob operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | NONE | None |
| Flow rate upto GPM | 20.0 | |
| Flow rate upto LPM | 75.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | NONE | None |
| Model Code 1 | DG17V30A60 | |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 5.960 | |
| Product length in | 5.960 | |
| Product length mm | 151.384 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Spool Type | SPOOL 0 | Spool 0 |
| Spring Arrangement | SPRING OFFSET END TO END | Spring offset end to end |
| Stage | SINGLE STAGE | Single stage |
| Tank port rating BAR | 7.0 | |
| Tank port rating PSI | 100 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
