Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 Series |
| Electrical Connection | Flying lead 1/2" NPT housing |
| Energ Time | 18-32 ms |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | Yes |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S7CMFWLB560EN21 |
| Performance | Standard performance |
| Power Consumption | 49VA 50HZ - 48VA 60HZ |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.570 |
| Product height mm | 90.678 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal Type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | CSA approved |
| Spool Position Monitor | No |
| Spool Type | Spool 7 |
| Spring arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 100.0 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
