Vickers by Danfoss DG4S4 Series Directional Control Valves Single Stage 02-324777 (RIGHT)

DG4S4W 019A BB 60 S547, DG4S4W019ABB60S547

02-304826

Model code: DG4S4W019ABB60S547


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series60 SERIES60 Series
Indicator LightNONo
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Model Code 1DG4S4W019ABB60S547
Product height in3.850
Product length in8.360
Product length mm212.344
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 9Spool 9
Spring ArrangementSPRING OFFSET P-ASpring offset P-A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve