Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Model Code 1 | DG3S4026C10 |
| Product height in | 3.380 |
| Product length in | 6.440 |
| Product length mm | 163.576 |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Seal Type | Buna-N |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring centred |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
