Vickers by Danfoss DG3V-3 60 Design Directional Control Valves Single Stage DG3V37C7S60 (RIGHT)

DG3V 3 2A 7 B 60 EN104, DG3V32A7B60EN104

02-311773

Model code: DG3V32A7B60EN104


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeHYDRAULIC OPERATEDHydraulic operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil RatingNONENone
Design Series60 SERIES60 Series
Electrical ConnectionNONENone
Flow rate upto GPM10.0
Flow rate upto LPM38.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overrideNONENone
Model Code 1DG3V32A7B60EN104
PerformanceHIGH PERFORMANCEHigh performance
Pressure rating BAR350
Pressure rating PSI5000
Product height in2.010
Product length in3.890
Product length mm98.806
Product width in1.880
Product width mm47.752
Seal typeVITONViton
Solenoid Energising IDNONENone
Special features0C PILOT VALVEDG5V-7-**-EN104 OC pilot valve
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210
Tank port rating PSI3000
Thread Pilot DrainSAE INTERNAL STRAIGHT THREADSSAE internal straight threads
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4