Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V36BMUB660EN21 |
| Performance | High performance |
| Product height in | 2.580 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred, single sol. |
| Stage | Single stage |
| Tank port rating BAR | 160 |
| Tank port rating PSI | 2320 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |