Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 12 VDC |
| Design Series | 60 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Energ Time | 45-28 ms |
| Flow rate upto GPM | 21.0 |
| Flow rate upto LPM | 80.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-03 |
| Manual override | Waterproof |
| Model Code 1 | DG4V36BHMUG760 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.570 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal Type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 6 |
| Spring arrangement | Spring offset end to centre |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |