Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V323AMUH760EN38 (BOTTOM)

DG4V 3 23A M U H7 60 EN38, DG4V323AMUH760EN38

02-319492

Model code: DG4V323AMUH760EN38


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid CompatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V323AMUH760EN38
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.420
Product length in6.140
Product length mm155.956
Product width in1.880
Product width mm47.752
Seal TypeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special FeaturesLOW LEAKAGELow leakage
Spool Position MonitorNONo
Spool TypeSPOOL 23Spool 23
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4