
DG5V-7-2N-T-M-U-H7-30, DG5V72NTMUH730
02-323043
Model code: DG5V72NTMUH730
Recommended replacement: 848AN00032A
02-323043
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Indicator light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V72NTMUH730 |
| Performance | Standard performance |
| Product height in | 8.740 |
| Product height mm | 221.996 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| Seal Type | Buna-N |
| Spool Type | Spool 2 |
| Spring arrangement | Two-position detented |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |