
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 Series |
| Electrical connection | Flying lead 1/2" NPT housing |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-08 |
| Manual override | Plain |
| Performance | Standard performance |
| Product height in | 7.940 |
| Product height mm | 201.676 |
| Product length in | 10.450 |
| Product length mm | 265.430 |
| Product width in | 4.670 |
| Product width mm | 118.618 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |