Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Flow rate upto GPM | 185.0 |
| Flow rate upto LPM | 700.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-08 |
| Model Code 1 | F3DG3V82AX10 |
| Product height in | 5.230 |
| Product length in | 8.180 |
| Product length mm | 207.772 |
| Product width in | 4.670 |
| Product width mm | 118.618 |
| Seal type | Viton |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
