Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Hydraulic operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 10 Series |
| Electrical connection | None |
| Ext pilot pressure | External |
| Flow rate upto GPM | 42.0 |
| Flow rate upto LPM | 160.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-05 |
| Manual override | None |
| Model Code 1 | DG3V53C10 |
| Performance | High performance |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Seal type | Buna-N |
| Solenoid Energising ID | None |
| Special Features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 3 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 315.0 |
| Tank port rating PSI | 4500 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |