DG4S4-016C-U-P-60, DG4S4016CUP60
02-336762
Model code: DG4S4016CUP60
Recommended replacement: 829AN00302A
02-336762
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Indicator light | No |
| Interface | ISO4401-05/NFPA D05 |
| Model Code 1 | DG4S4016CUP60 |
| Seal Type | Buna-N |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred, three position |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |