Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3S6AMUHL760EN490 (BOTTOM)

DG4V 3S 6A M U HL7 60 EN 490, DG4V3S6AMUHL760EN490

02-337813

Model code: DG4V3S6AMUHL760EN490


Tools

Product specifications

Characteristic
Value
Actuation TypeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design series60 Series
Electrical ConnectionISO 4400 (Din 43650) connector
Energ Time60-40 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3S6AMUHL760EN490
PerformanceStandard performance
Power Consumption18 watt
Pressure rating Bar350
Pressure rating PSI5000
Product height in3.420
Product height mm86.868
Product length in8.660
Product length mm219.964
Product width in1.800
Product width mm45.720
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresFor mobile equipment
Spool Position MonitorNo
Spool TypeSpool 6
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4