Vickers by Danfoss DG5V-8 10 Design Directional Control Valves Two Stage 02-329170 (RIGHT)

DG5V-8-H-6C-E-T-M-U-H-10, DG5V8H6CETMUH10

02-343631

Model code: DG5V8H6CETMUH10


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series10 Series
Electrical connectionISO 4400 (Din 43650) connector
Ext pilot pressureExternal
Indicator LightNo
Int pilot drainInternal
InterfaceISO4401-08
Manual overridePlain
Model Code 1DG5V8H6CETMUH10
PerformanceHigh performance
Product height in7.790
Product height mm197.866
Product length in10.450
Product length mm265.430
Product width in4.670
Product width mm118.618
SEAL TYPEBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Spool TypeSpool 6
Spring ArrangementSpring centred
StageTwo stage
Surge Suppr DamperNo
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve