Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 125 VDC | 125 VDC |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | FLYING LEAD COIL WIRE HOUSING | Flying lead coil wire housing |
| Energ Time | 50-60 MS | 50-60 ms |
| Flow rate upto GPM | 25.0 | |
| Flow rate upto LPM | 95.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | NONE | None |
| Model Code 1 | F3DG4S4W012ADP60LHS324 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 250 | |
| Pressure rating PSI | 3600.00 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | CSA APPROVED | CSA approved |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING OFFSET LH | Spring offset LH |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 50 | |
| Working temp max F | 122 | |
| Working temp min C | 20 | |
| Working temp min F | 70 |