Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | FLYING LEAD 1/2" NPT HOUSING | Flying lead 1/2" NPT housing |
| Ext pilot pressure | INTERNAL | Internal |
| Flow rate upto GPM | 30.0 | |
| Flow rate upto LPM | 115.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | WATERPROOF | Waterproof |
| Model Code 1 | DG5S4022AHTMFWB520 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 210 | |
| Pressure rating PSI | 3000 | |
| Product height in | 6.320 | |
| Product height mm | 160.528 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 2.630 | |
| Product width mm | 66.802 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING OFFSET TO A | Spring offset to A |
| Stage | TWO STAGE | Two stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 100 | |
| Tank port rating PSI | 1450 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 65 | |
| Working temp max F | 150 | |
| Working temp min C | -18 | |
| Working temp min F | 0 |
