Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 185.0 |
| Flow rate upto LPM | 700.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-08 |
| Manual override | Plain |
| Model Code 1 | DG5V8H2CTMUB10 |
| Performance | High performance |
| Power Consumption | 49VA 50HZ - 48VA 60HZ |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 7.790 |
| Product height mm | 197.866 |
| Product length in | 10.450 |
| Product length mm | 265.430 |
| Product width in | 4.670 |
| Product width mm | 118.618 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special Features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 350.0 |
| Tank port rating PSI | 5000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 65 |
| Working temp max F | 150 |
| Working temp min C | -20 |
| Working temp min F | -4 |
