Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3M8CVMKUP5DG765 (RIGHT)

DG4V 3 2N M KUP5D2 G7 60EN136, DG4V32NMKUP5D2G760EN136

02-352133

Model code: DG4V32NMKUP5D2G760EN136


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating12 VDC12 VDC
Design Series60 SERIES60 Series
Electrical ConnectionMOULDED DEUTSCH CONNECTORMoulded Deutsch connector
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V32NMKUP5D2G760EN136
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.420
Product length in8.660
Product length mm219.964
Product width in1.800
Product width mm45.72
Seal typeVITONViton
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresLOW LEAKAGE/6-8 RETAINING TORQLow leakage/6-8 retaining torq
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Surge Suppr DamperYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4