DG4V 3 0A M KUP5D2 H7 60, DG4V30AMKUP5D2H760-product-details

DG4V 3 0A M KUP5D2 H7 60, DG4V30AMKUP5D2H760

02-352991

Model code: DG4V30AMKUP5D2H760


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series60 Series
Electrical connectionMoulded Deutsch connector
Energ Time45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V30AMKUP5D2H760
PerformanceHigh performance
Power Consumption30 watt
Pressure rating Bar350
Pressure rating PSI5000
SEAL TYPEViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 0
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4