
DG4V 3S 6C M X1 A4 60, DG4V3S6CMX1A460
02-354168
Model code: DG4V3S6CMX1A460
Recommended replacement: 02-399666
02-354168
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz |
| Design series | 60 Series |
| Electrical connection | Flameproof coil TPEEX-D-118-T4 |
| Energ Time | 18-32 ms |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S6CMX1A460 |
| Performance | Standard performance |
| Power Consumption | 39 VA |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.260 |
| Product length in | 12.910 |
| Product length mm | 327.914 |
| Product width in | 2.870 |
| Product width mm | 72.898 |
| Seal type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Solenoid Features | Flame resistant |
| Special features | None |
| Spool Position Monitor | No |
| Spool type | Spool 6 |
| Spring arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70.0 |
| Tank port rating PSI | 1000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |