
DG4V 3S 2N M X2 H4 60, DG4V3S2NMX2H460
02-354197
Model code: DG4V3S2NMX2H460
Recommended replacement: 02-399659
02-354197
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 60 Series |
| Electrical connection | Hazardous solenoids UL/CSA |
| Energ Time | 60-40 ms |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S2NMX2H460 |
| Performance | Standard performance |
| Power Consumption | 30 watt |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 3.570 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 1.800 |
| Product width mm | 45.72 |
| Seal type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Solenoid Features | Hazardous location solenoids |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70 |
| Tank port rating PSI | 1000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |