DG5V-8-H-8C-2-E-VM-FW-B- 10, DG5V8H8C2EVMFWB10-product-details

DG5V-8-H-8C-2-E-VM-FW-B- 10, DG5V8H8C2EVMFWB10

02-363070

Model code: DG5V8H8C2EVMFWB10


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating110 VAC 50Hz/120 VAC 60Hz
Design Series10 Series
Electrical connectionFlying lead 1/2" NPT housing
Ext pilot pressureExternal
Flow rate upto GPM185.0
Flow rate upto LPM700.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Indicator lightNo
Int pilot drainExternal
InterfaceISO4401-08
Manual overridePlain
Model Code 1DG5V8H8C2EVMFWB10
PerformanceHigh performance
Power Consumption49VA 50HZ - 48VA 60HZ
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in9.510
Product height mm241.554
Product length in10.450
Product length mm265.430
Product width in4.670
Product width mm118.618
Seal typeBuna-N
Solenoid Energising IDSol A port A/Sol B port B
Special featuresNone
Spool ControlPilot choke adjustment
Spool Position MonitorNo
Spool TypeSpool 8
Spring arrangementSpring centred
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR350.0
Tank port rating PSI5000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C65
Working temp max F150
Working temp min C-20
Working temp min F-4