
DG4S4-016C-U-H-60-S324, DG4S4016CUH60S324
02-391716
Model code: DG4S4016CUH60S324
Recommended replacement: 02-394866
02-391716
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design series | 60 Series |
| Indicator Light | No |
| Interface | ISO4401-05/NFPA D05 |
| Model Code 1 | DG4S4016CUH60S324 |
| Product height in | 5.080 |
| Product length in | 6.840 |
| Product length mm | 173.736 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Seal type | Buna-N |
| Spool type | Spool 6 |
| Spring Arrangement | Spring centred, three position |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |