Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 12 VDC |
| Design Series | 61 Series |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Performance | High performance |
| Product height in | 3.420 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal type | Buna-N |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring offset end to centre LH |
| Stage | Single stage |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3045 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
