Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Hydraulic operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Flow rate upto GPM | 10.0 |
| Flow rate upto LPM | 38.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-03 |
| Model Code 1 | DG3V37C7S60 |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Seal type | Buna-N |
| Spool Type | Spool 7 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
