Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 20 Series |
| Electrical connection | Instaplug male and female receptacle |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 30.0 |
| Flow rate upto LPM | 115.0 |
| Fluid cleanliness | 20/18/15 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | Yes |
| Int pilot drain | External |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG5S4022NMFPBWLB520 |
| Performance | Standard performance |
| Pressure rating Bar | 210 |
| Pressure rating PSI | 3000 |
| Product height in | 6.320 |
| Product height mm | 160.528 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 100.0 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 65 |
| Working temp max F | 150 |
| Working temp min C | -18 |
| Working temp min F | 0 |
