Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design series | 61 Series |
| Electrical Connection | Flying lead 1/2" NPT housing |
| Energ Time | 45-28 ms |
| Flow rate upto GPM | 21.0 |
| Flow rate upto LPM | 80.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V38CVMFWH761EN21 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.570 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal Type | Viton |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Special features | CSA approved |
| Spool Position Monitor | No |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
