Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 110 VAC 50HZ/120 VAC 60HZ | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | EXTERNAL | External |
| Indicator Light | NO | No |
| Int pilot drain | EXTERNAL | External |
| Interface | ISO4401-08 | ISO4401-08 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V8H0C2EMUB10 | |
| Performance | HIGH PERFORMANCE | High performance |
| Product height in | 9.360 | |
| Product height mm | 237.744 | |
| Product length in | 10.450 | |
| Product length mm | 265.430 | |
| Product width in | 4.670 | |
| Product width mm | 118.618 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Spool Type | SPOOL 0 | Spool 0 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Surge Suppr Damper | NO | No |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
