Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 120 VAC 60Hz |
| Design Series | 10 Series |
| Electrical Connection | Atex ExdIIC2G zone 1&2 CSA/UL |
| Energ Time | 20-35 ms |
| Flow rate upto GPM | 30.0 |
| Flow rate upto LPM | 115.0 |
| Fluid Cleanliness | 20/18/15 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-05/NFPA D05 |
| Manual override | Plain |
| Model Code 1 | DG4V4018CVMX5ER410 |
| Performance | Standard performance |
| Power Consumption | 27.5 watts |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 3.900 |
| Product length in | 12.070 |
| Product length mm | 306.578 |
| Product width in | 2.735 |
| Product width mm | 69.469 |
| Seal type | Buna-N |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Solenoid Features | ATEX approval |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70.0 |
| Tank port rating PSI | 1000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | 20 |
| Working temp min F | 70 |
