Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 120 VAC 60HZ | 120 VAC 60Hz |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | ATEX EXDIIC2G ZONE 1&2 CSA/UL | Atex ExdIIC2G zone 1&2 CSA/UL |
| Energ Time | 100-100 MS | 100-100 ms |
| Flow rate upto GPM | 10.5 | |
| Flow rate upto LPM | 40.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V3S0ALMX5ER460 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Power Consumption | 20 WATT | 20 watt |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 3.420 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Solenoid Features | ATEX APPROVAL | ATEX approval |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 0 | Spool 0 |
| Spring Arrangement | SPRING OFFSET END TO END LH | Spring offset end to end LH |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70.0 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
