Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3S2AMX5H460 (RIGHT)

DG4V-3S-0B-M-X5-ES4-60, DG4V3S0BMX5ES460

02-399681

Model code: DG4V3S0BMX5ES460


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating240 VAC 60Hz
Design Series60 Series
Electrical connectionAtex ExdIIC2G zone 1&2 CSA/UL
Energ Time100-100 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator lightNo
InterfaceISO4401-03
Manual overridePlain
Model CodeDG4V3S0BMX5ES460
PerformanceStandard performance
Power Consumption20 watt
Pressure rating Bar350
Pressure rating PSI5000
Product height in5.260
Product height mm133.604
Product length in8.260
Product length mm209.804
Product width in2.870
Product width mm72.898
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Solenoid FeaturesExplosion-proof
Special featuresATEX approval, UL/CSA approval
Spool Position MonitorNo
Spool typeSpool 0
Spring arrangementSpring offset end to centre
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR70
Tank port rating PSI1000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4